Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 60.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAAP13A060SBSS QAAP13A060SCSS QAAP13A060SEBSS QAAP13A060SECSS QAAP13A060SEMSS QAAP13A060SENSS QAAP13A060SEOSS QAAP13A060SETSS QAAP13A060SMSS QAAP13A060SNSS QAAP13A060SOSS QAAP13A060STSS

Locking Style

N/A Double Concentric

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450702447 0883450702454 0883450702461 0883450702478 0883450702485 0883450702492 0883450702508 0883450702515 0883450702522 0883450702539 0883450702546 0883450702553

Other Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension B

N/A 5.8 in147.3 mm

Dimension C

N/A 3.81 in96.8 mm

Dimension D Min

N/A 6.88 in174.8 mm

Dimension D Max

N/A 8.63 in219.2 mm

Dimension F

N/A 10.25 in260.4 mm

Dimension G

N/A 2.9 in73.7 mm

Dimension H

N/A 1.38 in35.1 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.6 in91.4 mm

Dimension M

N/A 2.15 in54.6 mm

Dimension RAA

N/A 0.7 in17.8 mm

Dimension SAA

N/A 4.3 in109.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm