Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size

N/A 70 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAAP15A070SBSS QAAP15A070SCSS QAAP15A070SEBSS QAAP15A070SECSS QAAP15A070SEMSS QAAP15A070SENSS QAAP15A070SEOSS QAAP15A070SETSS QAAP15A070SMSS QAAP15A070SNSS QAAP15A070SOSS QAAP15A070STSS

Locking Style

N/A Double Concentric

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450703888 0883450703895 0883450703901 0883450703918 0883450703925 0883450703932 0883450703949 0883450703956 0883450703963 0883450703970 0883450703987 0883450703994

Other Dimensions

Dimension A

N/A 3.13 in79.5 mm

Dimension B

N/A 6.47 in164.3 mm

Dimension C

N/A 4.29 in109 mm

Dimension D Min

N/A 7.88 in200.2 mm

Dimension D Max

N/A 9.63 in244.6 mm

Dimension F

N/A 11.63 in295.4 mm

Dimension G

N/A 3 in76.2 mm

Dimension H

N/A 1.38 in35.1 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 3.87 in98.3 mm

Dimension M

N/A 2.37 in60.2 mm

Dimension RAA

N/A 0.87 in22.1 mm

Dimension SAA

N/A 4.74 in120.4 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lbf240000 N

C - Dynamic Load (Basic)

N/A 49900 lbf222000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0020

Eng Internal Radial Clearance - Max

N/A 0.0031

Pre Install Clearance Min

N/A 0.0020 in0.050 mm

Pre Install Clearance Max

N/A 0.0031 in0.080 mm