Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

Cone Part Number

N/A JM624649

Cup Part Number

N/A JM624610-B

Bore (d)

N/A 120 mm4.7244 in

O.D. (D)

N/A 180 mm7.0866 in

Width (T)

N/A 16.350 mm6.437 in
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 247000 N55500 lbf
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 64000 N14400 lbf
e Factor3 N/A 0.41
K Factor 4 N/A 1.41

Series

N/A M624600
Y Factor 5 N/A 1.45

Other Dimensions

Inner Ring Width (B)

N/A 36 mm1.4173 in

Outer Ring Width (C)

N/A 26.000 mm1.0236 in

Outer Ring Flange O.D.(D1)

N/A 188.000 mm7.4016 in

Outer Ring Flange Width (C2)

N/A 6.580 mm0.2591 in
Effective Center Location6 N/A 0 mm0 in
Max Shaft Fillet Radius7 N/A 3.560 mm0.14 in

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 128 mm5.04 in

Shaft Backing Shoulder Diameter - Backface (db)

N/A 135 mm5.31 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 175.01 mm6.93 in
Max Housing Fillet Radius8 N/A 1.5 mm0.06 in

Cage Location Relative to Frontface (Ab) 

N/A 3.3 mm0.13 in

Cage Location Relative to Backface (Aa)

N/A 3.3 mm0.13 in

Weight

N/A 3.00 Kg6.7 lb

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 45300 N10200 lbf

Static Radial Load Rating (C0)

N/A 377000 N84700 lbf

Factors

G1 Factor 

N/A 227

G2 Factor 

N/A 61.6
Geometry Factor (Cg) 10 N/A 0.108
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.