Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure
Key Dimensions
Cone Part Number |
N/A JP14049 |
Cup Part Number |
N/A JP14010-B |
Bore (d) |
N/A 140 mm5.5118 in |
O.D. (D) |
N/A 195.000 mm7.6772 in |
Width (T) |
N/A 13.000 mm5.118 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 203000 N45700 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 52700 N |
| e Factor3 | N/A 0.5 |
| K Factor 4 | N/A 1.16 |
Series |
N/A JP14000 |
| Y Factor 5 | N/A 1.19 |
Other Dimensions
Inner Ring Width (B) |
N/A 27.000 mm1.0630 in |
Outer Ring Width (C) |
N/A 21.000 mm0.8268 in |
Outer Ring Flange O.D.(D1) |
N/A 202.000 mm7.9528 in |
Outer Ring Flange Width (C2) |
N/A 5.000 mm0.1969 in |
| Effective Center Location6 | N/A 11.9 mm0.47 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.12 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 148 mm5.83 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 153 mm6.02 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 198.12 mm7.83 in |
| Max Housing Fillet Radius8 | N/A 3 mm0.12 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.8 mm0.19 in |
Cage Location Relative to Backface (Aa) |
N/A 2 mm0.08 in |
Weight |
N/A 2.4 Kg5.3 lb |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.