Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure
Key Dimensions
Cone Part Number |
N/A 05066 |
Cup Part Number |
N/A 05185-B |
Bore (d) |
N/A 0.6690 in16.993 mm |
O.D. (D) |
N/A 1.8504 in47.000 mm |
Width (T) |
N/A 0.2377 in6.038 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 6010 lbf26700 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 1560 lbf6930 N |
| e Factor3 | N/A 0.36 |
| K Factor 4 | N/A 1.64 |
Series |
N/A 5000 |
| Y Factor 5 | N/A 1.68 |
Other Dimensions
Inner Ring Width (B) |
N/A 0.5662 in14.381 mm |
Outer Ring Width (C) |
N/A 0.4375 in11.113 mm |
Outer Ring Flange O.D.(D1) |
N/A 2.0024 in50.861 mm |
Outer Ring Flange Width (C2) |
N/A 0.1090 in2.769 mm |
| Effective Center Location6 | N/A -0.16 in-4.1 mm |
| Max Shaft Fillet Radius7 | N/A 0.060 in1.5 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 0.87 in22 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 0.96 in24.5 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 1.79 in45.47 mm |
| Max Housing Fillet Radius8 | N/A 0.06 in1.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.07 in1.8 mm |
Cage Location Relative to Backface (Aa) |
N/A -0.01 in-0.3 mm |
Weight |
N/A 1 lb0.50 Kg |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.