Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

Cone Part Number

N/A 12175

Cup Part Number

N/A 12303-B

Bore (d)

N/A 1.7500 in44.450 mm

O.D. (D)

N/A 3.0312 in76.992 mm

Width (T)

N/A 0.3593 in9.126 mm
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 11100 lbf49500 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 2890 lbf12800 N
e Factor3 N/A 0.51
K Factor 4 N/A 1.15

Series

N/A 12000
Y Factor 5 N/A 1.19

Other Dimensions

Inner Ring Width (B)

N/A 0.675 in17.145 mm

Outer Ring Width (C)

N/A 0.4688 in11.908 mm

Outer Ring Flange O.D.(D1)

N/A 3.1718 in80.564 mm

Outer Ring Flange Width (C2)

N/A 0.1406 in3.571 mm
Effective Center Location6 N/A 0 in0 mm
Max Shaft Fillet Radius7 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 1.95 in49.5 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 2.05 in52 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 2.99 in74.93 mm
Max Housing Fillet Radius8 N/A 0.06 in1.5 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.11 in2.8 mm

Cage Location Relative to Backface (Aa)

N/A 0.04 in1 mm

Weight

N/A 2.5 lb1.1 Kg

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 2500 lbf11100 N

Static Radial Load Rating (C0)

N/A 13100 lbf58100 N

Factors

G1 Factor

N/A 21

G2 Factor

N/A 15.8
Geometry Factor (Cg) 10 N/A 0.0766
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.