Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

Cone Part Number

N/A L467549

Cup Part Number

N/A L467510-B

Bore (d)

N/A 16.0000 in406.400 mm

O.D. (D)

N/A 20.0000 in508.000 mm

Width (T)

N/A 1.0000 in25.400 mm
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 193000 lbf859000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 50100 lbf223000 N
e Factor3 N/A 0.37
K Factor 4 N/A 1.6

Series

N/A L467500
Y Factor 5 N/A 1.64

Other Dimensions

Inner Ring Width (B)

N/A 2.4375 in61.913 mm

Outer Ring Width (C)

N/A 1.875 in47.625 mm

Outer Ring Flange O.D.(D1)

N/A 20.4336 in519.013 mm

Outer Ring Flange Width (C2)

N/A 0.4375 in11.113 mm
Effective Center Location6 N/A 0.8 in20.3 mm
Max Shaft Fillet Radius7 N/A 0.13 in3.30 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 16.65 in423 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 16.77 in426 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 19.49 in495.00 mm
Max Housing Fillet Radius8 N/A 0.130 in3.30 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.17 in4.3 mm

Cage Location Relative to Backface (Aa)

N/A 0.2 in5.1 mm

Weight

N/A 61.6 lb27.9 Kg

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 31300 lbf139000 N

Static Radial Load Rating (C0)

N/A 502000 lbf2230000 N

Factors

G1 Factor

N/A 3720

G2 Factor

N/A 673
Geometry Factor (Cg) 10 N/A 0.204
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.