Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

Cone Part Number

N/A L630349

Cup Part Number

N/A L630310-B

Bore (d)

N/A 6.0000 in152.400 mm

O.D. (D)

N/A 7.5625 in192.088 mm

Width (T)

N/A 0.3925 in9.970 mm
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 32000 lbf143000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 8310 lbf37000 N
e Factor3 N/A 0.42
K Factor 4 N/A 1.4

Series

N/A L630300
Y Factor 5 N/A 1.44

Other Dimensions

Inner Ring Width (B)

N/A 0.9449 in24.000 mm

Outer Ring Width (C)

N/A 0.7480 in18.999 mm

Outer Ring Flange O.D.(D1)

N/A 7.7705 in197.371 mm

Outer Ring Flange Width (C2)

N/A 0.1562 in3.967 mm
Effective Center Location6 N/A 0.4 in10.2 mm
Max Shaft Fillet Radius7 N/A 0.080 in2 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 6.22 in158 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 6.38 in162 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 7.50 in190.5 mm
Max Housing Fillet Radius8 N/A 0.08 in2.0 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.13 in3.3 mm

Cage Location Relative to Backface (Aa)

N/A 0.06 in1.5 mm

Weight

N/A 3.6 lb1.6 Kg

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 5920 lbf26300 N

Static Radial Load Rating (C0)

N/A 62200 lbf277000 N

Factors

G1 Factor

N/A 293

G2 Factor

N/A 164
Geometry Factor (Cg) 10 N/A 0.17
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.