- Self-centering
- Exceptional concentricity
- Suitable/recommended for hollow shafts
- Axial hub position fixed during clamping
- Metric shafts 14 mm to 240 mm
- Larger sizes on request
- 22 - 118,010 ft-lb
Unit of Measure
Key Dimensions
Description |
N/A SLD-900-MM-16 |
Coupling Size |
N/A SLD900 |
Type |
N/A External |
Collar Material |
N/A Silver/Metallic |
Weight |
N/A 0.44 lb |
# of Locking Screws |
N/A 5 |
Locking Screws Size |
N/A M5 |
Screw Type |
N/A Hex Head Bolt |
Screw Material |
N/A Steel |
Style |
N/A Self Centering |
Application |
N/A External Shaft Locking Device |
Dimensional Data
Hub Outside Diameter (Dimension d) |
N/A 16.00 mm0.630 in |
Tolerance of Hub Outside Diameter (T3) |
N/A +0 - 0.0013 in |
Shaft Size |
N/A 16.00 mm |
Shaft Locking Device Outside Diameter (Dimension D) |
N/A 41.00 mm1.614 in |
Thrust Rings Width at Relaxed State (Dimension B) |
N/A 15.00 mm0.591 in |
Contact Length (Dimension l) |
N/A 11.00 mm0.433 in |
Locking Screw Size (Dimension T) |
N/A M5 |
Shaft Diameter (Dimension ds) |
N/A 0.472 in |
Gap Width at Relaxed State (Dimension e) |
N/A 0.079 in |
Max. Diametrical Clearance (Dimension C) |
N/A 0.001 in |
Total Thrust Rings Width at Relaxed State (Dimension L) |
N/A 0.728 in18.50 mm |
Disc Outside Diameter (Dimension D) |
N/A 41.00 mm1.614 in |
Cubic inches |
N/A 1.89644 in³48.16950 mm³ |
Performance Data
Max. Transmissible Torque (at low end of shaft diameter range) |
N/A 37.00 ft·lb |
Max. Transmissible Torque (min to max shaft diameter) |
N/A 37 to 66 ft·lb |
Screw Tightening Torque |
N/A 3.00 ft·lb |
Features
Features |
N/A
Versus Traditional Keyed Connections
|