• Self-centering
  • Exceptional concentricity 
  • Suitable/recommended for hollow shafts
  • Axial hub position fixed during clamping
  • Metric shafts 14 mm to 240 mm  
  • Larger sizes on request
  • 22 - 118,010 ft-lb
1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Description 

Hub Outside Diameter (Dimension d)

Tolerance of Hub Outside Diameter (T3)

Shaft Locking Device Outside Diameter (Dimension D)

Thrust Rings Width at Relaxed State (Dimension B)

Contact Length (Dimension l)

Max. Transmissible Torque (min to max shaft diameter)

# of Locking Screws

Locking Screws Size

N/A SLD-900-MM-14 N/A 14.00 mm0.551 in N/A +0 - 0.0013 in N/A 38.00 mm1.496 in N/A 11.00 mm0.433 in N/A 9.00 mm0.354 in N/A 22 to 37 ft·lb N/A 4 N/A M5
N/A SLD-900-MM-16 N/A 16.00 mm0.630 in N/A +0 - 0.0013 in N/A 41.00 mm1.614 in N/A 15.00 mm0.591 in N/A 11.00 mm0.433 in N/A 37 to 66 ft·lb N/A 5 N/A M5
N/A SLD-900-MM-20 N/A 20.00 mm0.787 in N/A +0 - 0.0013 in N/A 50.00 mm1.969 in N/A 19.00 mm0.748 in N/A 14.00 mm0.551 in N/A 79 to 156 ft·lb N/A 6 N/A M5
N/A SLD-900-MM-24 N/A 24.00 mm0.945 in N/A +0 - 0.0013 in N/A 50.00 mm1.969 in N/A 19.00 mm0.748 in N/A 14.00 mm0.551 in N/A 120 to 210 ft·lb N/A 6 N/A M5
N/A SLD-900-MM-30 N/A 30.00 mm1.181 in N/A +0 - 0.0013 in N/A 60.00 mm2.362 in N/A 21.00 mm0.827 in N/A 16.00 mm0.630 in N/A 177 to 306 ft·lb N/A 6 N/A M5
N/A SLD-900-MM-36 N/A 36.00 mm1.417 in N/A +0 - 0.0015 in N/A 72.01 mm2.835 in N/A 23.00 mm0.906 in N/A 18.00 mm0.709 in N/A 297 to 465 ft·lb N/A 5 N/A M6
N/A SLD-900-MM-44 N/A 44.00 mm1.732 in N/A +0 - 0.0015 in N/A 80.00 mm3.150 in N/A 25.00 mm0.984 in N/A 20.00 mm0.787 in N/A 465 to 719 ft·lb N/A 7 N/A M6
N/A SLD-900-MM-50 N/A 50.00 mm1.969 in N/A +0 - 0.0015 in N/A 90.00 mm3.543 in N/A 27.00 mm1.063 in N/A 22.00 mm0.866 in N/A 693 to 959 ft·lb N/A 8 N/A M6
N/A SLD-900-MM-55 N/A 55.00 mm2.165 in N/A +0 - 0.0018 in N/A 100 mm3.937 in N/A 30.00 mm1.181 in N/A 23.00 mm0.906 in N/A 885 to 1401 ft·lb N/A 8 N/A M6
N/A SLD-900-MM-62 N/A 62.00 mm2.441 in N/A +0 - 0.0018 in N/A 110.00 mm4.331 in N/A 30.00 mm1.181 in N/A 23.00 mm0.906 in N/A 1328 to 1770 ft·lb N/A 10 N/A M6
N/A SLD-900-MM-68 N/A 68.00 mm2.677 in N/A +0 - 0.0018 in N/A 115 mm4.528 in N/A 30.00 mm1.181 in N/A 23.00 mm0.906 in N/A 1475 to 2286 ft·lb N/A 10 N/A M8
N/A SLD-900-MM-75 N/A 75.00 mm2.953 in N/A +0 - 0.0018 in N/A 138.00 mm5.433 in N/A 33.00 mm1.299 in N/A 25.00 mm0.984 in N/A 1844 to 2876 ft·lb N/A 7 N/A M8
N/A SLD-900-MM-80 N/A 80.00 mm3.150 in N/A +0 - 0.0018 in N/A 145.00 mm5.709 in N/A 32.00 mm1.260 in N/A 25.00 mm0.984 in N/A 2360 to 3393 ft·lb N/A 7 N/A M8
N/A SLD-900-MM-90 N/A 90.00 mm3.543 in N/A +0 - 0.0021 in N/A 129.59 mm5.102 in N/A 39.00 mm1.535 in N/A 30.00 mm1.181 in N/A 3467 to 5310 ft·lb N/A 10 N/A M8
N/A SLD-900-MM-100 N/A 100.00 mm3.937 in N/A +0 - 0.0021 in N/A 170.00 mm6.693 in N/A 44.00 mm1.732 in N/A 34.00 mm1.339 in N/A 5089 to 6638 ft·lb N/A 12 N/A M10
N/A SLD-900-MM-110 N/A 110.00 mm4.331 in N/A +0 - 0.0021 in N/A 185.00 mm7.283 in N/A 50.00 mm1.969 in N/A 39.00 mm1.535 in N/A 5310 to 8113 ft·lb N/A 9 N/A M10
N/A SLD-900-MM-115 N/A 115.00 mm4.528 in N/A +0 - 0.0021 in N/A 188.01 mm7.402 in N/A 50.00 mm1.969 in N/A 39.00 mm1.535 in N/A 6269 to 8851 ft·lb N/A 9 N/A M10
N/A SLD-900-MM-125 N/A 125.00 mm4.921 in N/A +0 - 0.0021 in N/A 215.00 mm8.465 in N/A 53.92 mm2.123 in N/A 42.00 mm1.654 in N/A 8113 to 11063 ft·lb N/A 12 N/A M10
N/A SLD-900-MM-130 N/A 130.00 mm5.118 in N/A +0 - 0.0025 in N/A 215.00 mm8.465 in N/A 52.00 mm2.047 in N/A 42.00 mm1.654 in N/A 10105 to 13424 ft·lb N/A 12 N/A M10
N/A SLD-900-MM-140 N/A 140.00 mm5.512 in N/A +0 - 0.0025 in N/A 230.00 mm9.055 in N/A 60.00 mm2.362 in N/A 46.00 mm1.811 in N/A 11063 to 14751 ft·lb N/A 10 N/A M12
N/A SLD-900-MM-155 N/A 155.00 mm6.102 in N/A +0 - 0.0025 in N/A 265.00 mm10.433 in N/A 62.00 mm2.441 in N/A 50.00 mm1.969 in N/A 14751 to 19177 ft·lb N/A 12 N/A M12
N/A SLD-900-MM-165 N/A 165.00 mm6.496 in N/A +0 - 0.0025 in N/A 290.00 mm11.417 in N/A 68.00 mm2.677 in N/A 56.00 mm2.205 in N/A 26552 to 32453 ft·lb N/A 8 N/A M16
N/A SLD-900-MM-175 N/A 175.00 mm6.890 in N/A +0 - 0.0025 in N/A 300.00 mm11.811 in N/A 68.00 mm2.677 in N/A 56.00 mm2.205 in N/A 29502 to 36141 ft·lb N/A 8 N/A M16
N/A SLD-900-MM-185 N/A 185.00 mm7.283 in N/A +0 - 0.0028 in N/A 330.00 mm12.992 in N/A 86.00 mm3.386 in N/A 71.00 mm2.795 in N/A 40566 to 47942 ft·lb N/A 10 N/A M16
N/A SLD-900-MM-195 N/A 195.00 mm7.677 in N/A +0 - 0.0028 in N/A 350.01 mm13.780 in N/A 86.00 mm3.386 in N/A 71.00 mm2.795 in N/A 48679 to 60480 ft·lb N/A 12 N/A M16
1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2