Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 0.7500 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GC1012KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A RCJTC 3/4

Other Dimensions

Total Length H

N/A 111.9 mm4.406 in

Total Height L

N/A 60.3 mm2.375 in

Housing Width A

N/A 27.8 mm1.094 in

Bolt Hole Spacing J

N/A 89.7 mm3.531 in

Bolt Hole Size N

N/A 9.9 mm0.39 in

Flange Thickness A1

N/A 11.1 mm0.437 in

Dimension B1

N/A 30.96 mm1.219 in

Dimension S1

N/A 18.7 mm0.734 in

Dimension E

N/A 38.2 mm1.502 in

Dimension d1

N/A 38.1 mm1.5 in

Ratings

Static Load Rating

N/A 6200 N1400 lbf

Dynamic Load Rating

N/A 14300 N3200 lbf