Fafnir® Two-Bolt Flanged Mounted Bearings Concentric Locking Collar
Fafnir® Two-Bolt Flanged Mounted Bearings
Timken Fafnir
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RCJTC 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1060 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJTC 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6200 N1400 lbf | Dynamic Load Rating N/A 14300 N3200 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJTC1 | Shaft Size d N/A 1.0000 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7700 N1730 lbf | Dynamic Load Rating N/A 15800 N3550 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJTC1 1/8 | Shaft Size d N/A 1.1250 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11100 N2500 lbf | Dynamic Load Rating N/A 21800 N4900 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJTC1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11100 N2500 lbf | Dynamic Load Rating N/A 21800 N4900 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJTC1 1/4 | Shaft Size d N/A 1.2500 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15100 N3400 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJTC1 1/4S | Shaft Size d N/A 1.2500 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11100 N2500 lbf | Dynamic Load Rating N/A 21800 N4900 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJTC1 3/8 | Shaft Size d N/A 1.3750 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15100 N3400 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJTC1 7/16 | Shaft Size d N/A 1.4375 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15100 N3400 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJTC1 11/16 | Shaft Size d N/A 1.6875 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 36200 N8130 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJTC1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 22700 N5100 lbf | Dynamic Load Rating N/A 39200 N8800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|