Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.9375 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GC1115KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A RCJTC1 15/16

Other Dimensions

Total Length H

N/A 188.9 mm7.437 in

Total Height L

N/A 115.9 mm4.563 in

Housing Width A

N/A 42.9 mm1.689 in

Bolt Hole Spacing J

N/A 157.2 mm6.189 in

Bolt Hole Size N

N/A 17.1 mm0.673 in

Flange Thickness A1

N/A 14.3 mm0.563 in

Dimension B1

N/A 48.42 mm1.906 in

Dimension S1

N/A 30.2 mm1.188 in

Dimension E

N/A 58.8 mm2.303 in

Dimension d1

N/A 79.4 mm3.125 in

Ratings

Static Load Rating

N/A 22700 N5100 lbf

Dynamic Load Rating

N/A 39200 N8800 lbf