Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.1250 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GC1102KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A RCJTC1 3/16

Other Dimensions

Total Length H

N/A 141.3 mm5.563 in

Total Height L

N/A 81 mm3.188 in

Housing Width A

N/A 29.9 mm1.177 in

Bolt Hole Spacing J

N/A 116.7 mm4.594 in

Bolt Hole Size N

N/A 11.5 mm0.453 in

Flange Thickness A1

N/A 13.5 mm0.532 in

Dimension B1

N/A 37.31 mm1.469 in

Dimension S1

N/A 22.6 mm0.891 in

Dimension E

N/A 43 mm1.693 in

Dimension d1

N/A 52.4 mm2.063 in

Ratings

Static Load Rating

N/A 11100 N2500 lbf

Dynamic Load Rating

N/A 21800 N4900 lbf