Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.4375 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GC1107KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A RCJTC1 7/16

Other Dimensions

Total Length H

N/A 155.6 mm6.126 in

Total Height L

N/A 92.1 mm3.626 in

Housing Width A

N/A 31.8 mm1.252 in

Bolt Hole Spacing J

N/A 130.2 mm5.126 in

Bolt Hole Size N

N/A 13.1 mm0.516 in

Flange Thickness A1

N/A 14.3 mm0.563 in

Dimension B1

N/A 41.28 mm1.6250 in

Dimension S1

N/A 25.4 mm1 in

Dimension E

N/A 46.6 mm1.834 in

Dimension d1

N/A 59.5 mm2.344 in

Ratings

Static Load Rating

N/A 15100 N3400 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf