Unit of Measure

Key Dimensions

Series

N/A Normal-Duty

Shaft Size d

N/A 1.1250 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A G1102KRRB

Collar No.

N/A S1102K

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Other Dimensions

Total Length H

N/A 112.7 mm4.438 in

Total Height L

N/A 78.6 mm3.094 in

Housing Width A

N/A 22.2 mm0.875 in

Bolt Hole Spacing J

N/A 90.5 mm3.563 in

Bolt Hole Size N

N/A 10.3 mm0.406 in

Flange Thickness A1

N/A 11.9 mm0.469 in

Dimension B1

N/A 48.4 mm1.906 in

Dimension S1

N/A 30.1 mm1.185 in

Dimension d1

N/A 44.1 mm1.736 in

Dimension A3

N/A 10.7 mm0.422 in

Dimension H2

N/A 71.4 mm2.813 in

Dimension H3

N/A 46 mm1.813 in

Dimension K

N/A 6.4 mm0.25 in

Ratings

Static Load Rating

N/A 11300 N2530 lbf

Dynamic Load Rating

N/A 21600 N4850 lbf