Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Fafnir® Two-Bolt Flanged Mounted Bearings
Timken Fafnir
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RCJT 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VCJT 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJT 1/2 NT | Shaft Size d N/A 1/2 in | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| FLCT 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 14.7 mm0.578 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| LFST 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 23 mm0.906 in | Static Load Rating N/A 3000 N680 lbf | Dynamic Load Rating N/A 7500 N1700 lbf | Seal Type N/A | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GVFTD 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GVFTDR 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GRFTD 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 15.9 mm0.625 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GRFTDR 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 15.9 mm0.625 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VFTD 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VFTDR 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RFTD 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 15.9 mm0.625 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RFTDR 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 15.9 mm0.625 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJT 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VCJT 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJT 5/8 NT | Shaft Size d N/A 0.6250 in | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| FLCT 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 14.7 mm0.578 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| LFST 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 23 mm0.906 in | Static Load Rating N/A 3000 N680 lbf | Dynamic Load Rating N/A 7500 N1700 lbf | Seal Type N/A | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GVFTD 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GVFTDR 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GRFTD 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 15.9 mm0.625 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GRFTDR 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 15.9 mm0.625 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VFTD 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VFTDR 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RFTD 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 15.9 mm0.625 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|