Unit of Measure

Key Dimensions

Series

N/A Normal-Duty

Shaft Size d

N/A 0.9375 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A G1015KRRB

Collar No.

N/A S1015K

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Other Dimensions

Total Length H

N/A 95.2 mm3.75 in

Total Height L

N/A 66.7 mm2.625 in

Housing Width A

N/A 19.8 mm0.781 in

Bolt Hole Spacing J

N/A 76.2 mm3 in

Bolt Hole Size N

N/A 8.7 mm0.344 in

Flange Thickness A1

N/A 10.7 mm0.422 in

Dimension B1

N/A 44.4 mm1.748 in

Dimension S1

N/A 26.9 mm1.059 in

Dimension d1

N/A 38.1 mm1.5 in

Dimension A3

N/A 9.1 mm0.359 in

Dimension E1

N/A 27 mm1.063 in

Dimension H2

N/A 60.3 mm2.375 in

Dimension H3

N/A 38.9 mm1.531 in

Ratings

Static Load Rating

N/A 7800 N1750 lbf

Dynamic Load Rating

N/A 15500 N3490 lbf