Unit of Measure

Key Dimensions

Series

N/A Normal-Duty

Shaft Size d

N/A 20.000 mm

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GRAE20RRB

Collar No.

N/A SE20K

Seal Type

N/A Molded Shroud

Housing Construction

N/A Two-Bolt Flange

Other Dimensions

Total Length H

N/A 90.5 mm3.563 in

Total Height L

N/A 60.3 mm2.375 in

Housing Width A

N/A 19.8 mm0.781 in

Bolt Hole Spacing J

N/A 71.4 mm2.813 in

Bolt Hole Size N

N/A 8.7 mm0.344 in

Flange Thickness A1

N/A 10.7 mm0.422 in

Dimension B1

N/A 31 mm1.22 in

Dimension S1

N/A 23.51 mm0.926 in

Dimension d1

N/A 33.3 mm1.311 in

Dimension A3

N/A 9.1 mm0.359 in

Dimension E1

N/A 23.4 mm0.922 in

Dimension H2

N/A 54.8 mm2.156 in

Ratings

Static Load Rating

N/A 6500 N1460 lbf

Dynamic Load Rating

N/A 14200 N3190 lbf