RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Shaft Size d |
N/A 0.6875 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1011KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A RCJT11/16 |
Other Dimensions
Total Length H |
N/A 98.4 mm3.874 in |
Total Height L |
N/A 54 mm2.126 in |
Housing Width A |
N/A 23.6 mm0.929 in |
Bolt Hole Spacing J |
N/A 76.2 mm3 in |
Bolt Hole Size N |
N/A 10.7 mm0.421 in |
Flange Thickness A1 |
N/A 10.3 mm0.406 in |
Dimension B1 |
N/A 37.3 mm1.469 in |
Dimension S1 |
N/A 23.4 mm0.921 in |
Dimension E |
N/A 40.6 mm1.598 in |
Dimension d1 |
N/A 28.6 mm1.126 in |