Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.1875 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A G1103KRRB TDCF

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A RCJT1 3/16 NT

Other Dimensions

Total Length H

N/A 141.3 mm5.563 in

Total Height L

N/A 79.4 mm3.126 in

Housing Width A

N/A 29.9 mm1.177 in

Bolt Hole Spacing J

N/A 116.7 mm4.594 in

Bolt Hole Size N

N/A 11.5 mm0.453 in

Flange Thickness A1

N/A 11.9 mm0.469 in

Dimension B1

N/A 48.4 mm1.906 in

Dimension S1

N/A 30.1 mm1.185 in

Dimension E

N/A 50.5 mm1.988 in

Dimension d1

N/A 44.1 mm1.736 in

Ratings

Static Load Rating

N/A 11300 N2530 lbf

Dynamic Load Rating

N/A 21600 N4850 lbf