RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Shaft Size d |
N/A 0.8125 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1013KPPB3 |
Seal Type |
N/A Tri-Ply Seal |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A TCJT13/16 |
Other Dimensions
Total Length H |
N/A 123.8 mm4.874 in |
Total Height L |
N/A 69.8 mm2.748 in |
Housing Width A |
N/A 27.9 mm1.098 in |
Bolt Hole Spacing J |
N/A 99.2 mm3.906 in |
Bolt Hole Size N |
N/A 11.5 mm0.453 in |
Flange Thickness A1 |
N/A 11.1 mm0.437 in |
Dimension B1 |
N/A 44.4 mm1.748 in |
Dimension S1 |
N/A 26.9 mm1.059 in |
Dimension E |
N/A 46.7 mm1.839 in |
Dimension d1 |
N/A 38.1 mm1.5 in |