RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 1/2 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GRA008RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A VCJT1/2 |
Other Dimensions
Total Length H |
N/A 98.4 mm3.874 in |
Total Height L |
N/A 53.9 mm2.122 in |
Housing Width A |
N/A 23.6 mm0.929 in |
Bolt Hole Spacing J |
N/A 76.2 mm3 in |
Bolt Hole Size N |
N/A 10.7 mm0.421 in |
Flange Thickness A1 |
N/A 10.3 mm0.406 in |
Dimension B1 |
N/A 28.6 mm1.126 in |
Dimension S1 |
N/A 22.1 mm0.87 in |
Dimension E |
N/A 39.3 mm1.547 in |
Dimension d1 |
N/A 28.6 mm1.126 in |