RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 1.5 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GRA108RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A VCJT1 1/2 |
Other Dimensions
Total Length H |
N/A 171.4 mm6.748 in |
Total Height L |
N/A 104.7 mm4.122 in |
Housing Width A |
N/A 38.1 mm1.5 in |
Bolt Hole Spacing J |
N/A 143.6 mm5.654 in |
Bolt Hole Size N |
N/A 13.1 mm0.516 in |
Flange Thickness A1 |
N/A 12.7 mm0.5 in |
Dimension B1 |
N/A 43.7 mm1.72 in |
Dimension S1 |
N/A 32.7 mm1.287 in |
Dimension E |
N/A 56.9 mm2.24 in |
Dimension d1 |
N/A 60.3 mm2.374 in |