RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 1.9375 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GRA115RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A VCJT1 15/16 |
Other Dimensions
Total Length H |
N/A 188.9 mm7.437 in |
Total Height L |
N/A 115.8 mm4.559 in |
Housing Width A |
N/A 42.9 mm1.689 in |
Bolt Hole Spacing J |
N/A 157.2 mm6.189 in |
Bolt Hole Size N |
N/A 17.1 mm0.673 in |
Flange Thickness A1 |
N/A 12.7 mm0.5 in |
Dimension B1 |
N/A 43.7 mm1.72 in |
Dimension S1 |
N/A 32.7 mm1.287 in |
Dimension E |
N/A 61 mm2.402 in |
Dimension d1 |
N/A 69.9 mm2.752 in |