• Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Units are traceable and are magnetic particle inspected after assembly.
  • Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: GMM-3MZ-470 = Zerk Type Fitting GMM-3MF-470 = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, consult our engineering department.
  • For rod end bearings which are non-traceable or non-magnetic particle inspected, consult factory.
Unit of Measure

Key Dimensions

Part Number

N/A GMB-4M-680

Thread Type

N/A Left Hand

Thread Configuration

N/A Male

Ball Shoulder Configuration

N/A See Detail "B"

B - Ball Bore

N/A .2500 in

W - Ball Width

N/A .500 in

H - Head Width

N/A .335 in

A - Base to Center

N/A 2.062 in

D - Head Diameter

N/A .875 in

O - Ball Shoulder Diameter

N/A .375 in

Ball Diameter

N/A .625 in

C - Thread Length

N/A 1.500 in

F - Drilled Hole Diameter Ref.

N/A .159 in

Thread Size

N/A 3/8-24

Thread Class

N/A UNF-3A-LH

a - Misalignment Angle

N/A 10.5 º

Ultimate Radial Static Load Capacity

N/A 2,985 lbs

Approximate Brg. Weight

N/A .10 lb

Type of Lubrication

N/A None

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.