- Body - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel - protective coated for corrosion resistance.
- Units are traceable and are magnetic particle inspected after assembly.
- Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: GMM-3MZ-470 = Zerk Type Fitting GMM-3MF-470 = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, consult our engineering department.
- For rod end bearings which are non-traceable or non-magnetic particle inspected, consult factory.
Unit of Measure
Key Dimensions
Part Number |
N/A GMM-3M-470 |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Male |
Ball Shoulder Configuration |
N/A See Detail "A" |
B - Ball Bore |
N/A .1900 in |
W - Ball Width |
N/A .437 in |
H - Head Width |
N/A .281 in |
A - Base to Center |
N/A 1.562 in |
D - Head Diameter |
N/A .750 in |
O - Ball Shoulder Diameter |
N/A .315 in |
Ball Diameter |
N/A .500 in |
C - Thread Length |
N/A .969 in |
Thread Size |
N/A 1/4-28 |
Thread Class |
N/A UNF-3A |
a - Misalignment Angle |
N/A 17 º |
Ultimate Radial Static Load Capacity |
N/A 2,158 lbs |
Approximate Brg. Weight |
N/A .05 lb |
Type of Lubrication |
N/A None |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |