• Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Units are traceable and are magnetic particle inspected after assembly.
  • Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: GMM-3MZ-470 = Zerk Type Fitting GMM-3MF-470 = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, consult our engineering department.
  • For rod end bearings which are non-traceable or non-magnetic particle inspected, consult factory.
Unit of Measure

Key Dimensions

Part Number

N/A GMM-3MZ-470

Thread Type

N/A Right Hand

Thread Configuration

N/A Male

Ball Shoulder Configuration

N/A See Detail "A"

B - Ball Bore

N/A .1900 in

W - Ball Width

N/A .437 in

H - Head Width

N/A .281 in

A - Base to Center

N/A 1.562 in

D - Head Diameter

N/A .750 in

O - Ball Shoulder Diameter

N/A .315 in

Ball Diameter

N/A .500 in

C - Thread Length

N/A .969 in

Thread Size

N/A 1/4-28

Thread Class

N/A UNF-3A

a - Misalignment Angle

N/A 17 º

Ultimate Radial Static Load Capacity

N/A Consult Engineering Department

Approximate Brg. Weight

N/A .05 lb

Type of Lubrication

N/A Zerk Fitting

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.