Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXMK-4T.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
Unit of Measure

Key Dimensions

Part Number

N/A ASXM-12T

Thread Type

N/A Right Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A .7500 in

W - Ball Width

N/A .875 in

H - Head Width

N/A .640 in

A - Base to Center

N/A 2.875 in

D - Head Diameter

N/A 1.775 in

O - Ball Shoulder Diameter

N/A .892 in

Ball Diameter

N/A 1.250 in

C - Thread Length

N/A 1.687 in

Thread Size

N/A 7/8-14

Thread Class

N/A UNJF-3A

a - Misalignment Angle

N/A 13 º

No Load Rotational Breakaway Torque

N/A 1 to 10 in·lb

Ultimate Radial Static Load Capacity

N/A 33,457 lbs

Axial Proof Load

N/A 2,810 lb

Approximate Brg. Weight

N/A .73 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the View Product Catalogs" tab from the home page."