Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXMK-4.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
Unit of Measure

Key Dimensions

Part Number

N/A ASXM-6-2

Thread Type

N/A Right Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A .3750 in

W - Ball Width

N/A .500 in

H - Head Width

N/A .416 in

A - Base to Center

N/A 1.938 in

D - Head Diameter

N/A 1.025 in

O - Ball Shoulder Diameter

N/A .471 in

Ball Diameter

N/A .687 in

C - Thread Length

N/A 1.187 in

Thread Size

N/A 7/16-20

Thread Class

N/A UNJF-3A

a - Misalignment Angle

N/A 9 º

Radial Clearance in.

N/A .002 Max.

Ultimate Radial Static Load Capacity

N/A 10,680 lbs

Approximate Brg. Weight

N/A .14 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the View Product Catalogs" tab from the home page."