Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ASXWK-4T.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
Unit of Measure

Key Dimensions

Part Number

N/A ASXW-6T

Thread Type

N/A Right Hand

Thread Configuration

N/A Female

B - Ball Bore

N/A .3750 in

W - Ball Width

N/A .500 in

H - Head Width

N/A .416 in

A - Base to Center

N/A 1.812 in

D - Head Diameter

N/A 1.025 in

O - Ball Shoulder Diameter

N/A .471 in

E - Diameter

N/A .610 in

K - Boss Diameter

N/A .687 in

J - Wrench Flat Width

N/A .625 in

F - Boss Height

N/A .250 in

Ball Diameter

N/A .687 in

C - Thread Depth [inch]

N/A 1.000 in

Thread Size

N/A 7/16-24

Thread Class

N/A UNJF-3B

a - Misalignment Angle

N/A 9 º

No Load Rotational Breakaway Torque

N/A 1 to 10 in·lb

Ultimate Radial Static Load Capacity

N/A 10,680 lbs.

Axial Proof Load

N/A 1,660 lb

Approximate Brg. Weight

N/A .160 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the View Product Catalogs" tab from the home page."