Unit of Measure

Key Dimensions

B

N/A 5 mm

B max.

N/A 5.1 mm

B min.

N/A 4.9 mm

Clearance max.

N/A 0.034 mm

Clearance min.

N/A 0.01 mm

ci_max

N/A 0.4 mm

ci_min

N/A 0.2 mm

co

N/A 0.3 mm

co_max

N/A 0.4 mm

co_min

N/A 0.2 mm

coa

N/A 45 mm

coa_max

N/A 45 mm

coa_min

N/A 45 mm

Do

N/A 9 mm

Housing

N/A H7

dh_min

N/A 9 mm

Di

N/A 5 mm

⌀ Installation max.

N/A 5.012 mm

⌀ Installation min.

N/A 5 mm

Shaft

N/A f7

dj_min

N/A 4.978 mm

ep

N/A 2 mm