Unit of Measure

Key Dimensions

B

N/A 120 mm

B max.

N/A 121.2 mm

B min.

N/A 118.8 mm

Clearance max.

N/A 0.271 mm

Clearance min.

N/A 0.176 mm

ci_max

N/A 2 mm

ci_min

N/A 1 mm

co

N/A 1.5 mm

co_max

N/A 2 mm

co_min

N/A 1 mm

coa

N/A 45 mm

coa_max

N/A 45 mm

coa_min

N/A 45 mm

Do

N/A 120 mm

Housing

N/A H8

dh_min

N/A 120 mm

Di

N/A 100 mm

⌀ Installation max.

N/A 100.054 mm

⌀ Installation min.

N/A 100 mm

Shaft

N/A f7

dj_min

N/A 99.946 mm

ep

N/A 10 mm