Unit of Measure

Key Dimensions

B

N/A 25 mm

B max.

N/A 25.25 mm

B min.

N/A 24.75 mm

Clearance max.

N/A 0.052 mm

Clearance min.

N/A 0.02 mm

ci_max

N/A 0.6 mm

ci_min

N/A 0.3 mm

co

N/A 0.45 mm

co_max

N/A 0.6 mm

co_min

N/A 0.3 mm

coa

N/A 45 mm

coa_max

N/A 45 mm

coa_min

N/A 45 mm

Do

N/A 22 mm

Housing

N/A H7

dh_min

N/A 22 mm

Di

N/A 16 mm

⌀ Installation max.

N/A 16.018 mm

⌀ Installation min.

N/A 16 mm

Shaft

N/A f7

dj_min

N/A 15.966 mm

ep

N/A 3 mm