Unit of Measure

Key Dimensions

A

N/A 210 mm

⌀ B

N/A 20 mm

C

N/A 279 mm

D

N/A 100 mm

ball bore H7

N/A 105 mm

E

N/A 80 mm

F

N/A 32 mm

G

N/A 130 mm

L

N/A 324 mm

S

N/A 170 mm

T

N/A 25 mm

⌀ U

N/A 22.2 mm

W

N/A 91 mm

Weight

N/A 13.3 Kg