Unit of Measure

Key Dimensions

A

N/A 79 mm

⌀ B

N/A 12 mm

C

N/A 113 mm

D

N/A 30 mm

ball bore H7

N/A 34 mm

E

N/A 30 mm

F

N/A 13 mm

G

N/A 51 mm

L

N/A 143 mm

S

N/A 63.4 mm

T

N/A 11 mm

⌀ U

N/A 14.3 mm

W

N/A 36 mm

Weight

N/A 1 Kg