Unit of Measure

Key Dimensions

A

N/A 117 mm

⌀ B

N/A 16 mm

C

N/A 157 mm

D

N/A 50 mm

ball bore H7

N/A 55 mm

E

N/A 50 mm

F

N/A 21 mm

G

N/A 79.3 mm

L

N/A 190 mm

S

N/A 100 mm

T

N/A 16 mm

⌀ U

N/A 17.5 mm

W

N/A 58 mm

Weight

N/A 2.9 Kg