Unit of Measure

Key Dimensions

A

N/A 137 mm

⌀ B

N/A 16 mm

C

N/A 184 mm

D

N/A 55 mm

ball bore H7

N/A 60 mm

E

N/A 55 mm

F

N/A 22 mm

G

N/A 83 mm

L

N/A 216 mm

S

N/A 110 mm

T

N/A 17 mm

⌀ U

N/A 17.5 mm

W

N/A 62 mm

Weight

N/A 3.5 Kg