Unit of Measure

Key Dimensions

alpha_max

N/A 45 º

alpha_min

N/A 30 º

B

N/A 0.154 in

B max.

N/A 0.1663 in

B min.

N/A 0.1427 in

beta_max

N/A 45 º

beta_min

N/A 30 º

Clearance max.

N/A 0.0034 in

Clearance min.

N/A 0.0002 in

ci_max

N/A 0.012 in

ci_min

N/A 0.004 in

co

N/A 0.016 in

co_max

N/A 0.024 in

co_min

N/A 0.008 in

DH max.

N/A 0.2191 in

DH min.

N/A 0.2186 in

Di,a max.

N/A 0.1581 in

Di,a min.

N/A 0.1556 in

Di

N/A 5/32 in

Dj max.

N/A 0.1554 in

Dj min.

N/A 0.1547 in

Do

N/A 7/32 in