Unit of Measure

Key Dimensions

alpha_max

N/A 45 º

alpha_min

N/A 30 º

B

N/A 0.25 in

B max.

N/A 0.26 in

B min.

N/A 0.24 in

beta_max

N/A 45 º

beta_min

N/A 30 º

Clearance max.

N/A 0.0035 in

Clearance min.

N/A 0.0002 in

ci_max

N/A 0.012 in

ci_min

N/A 0.004 in

co

N/A 0.016 in

co_max

N/A 0.024 in

co_min

N/A 0.008 in

DH max.

N/A 0.2503 in

DH min.

N/A 0.2497 in

Di,a max.

N/A 0.1893 in

Di,a min.

N/A 0.1867 in

Di

N/A 3/16 in

Dj max.

N/A 0.1865 in

Dj min.

N/A 0.1858 in

Do

N/A 1/4 in