Unit of Measure
Key Dimensions
B |
N/A 16 mm |
B max. |
N/A 16.25 mm |
B min. |
N/A 15.75 mm |
Clearance max. |
N/A 0.135 mm |
Clearance min. |
N/A 0.015 mm |
ci_max |
N/A -0,700 mm |
ci_min |
N/A -0,100 mm |
co |
N/A 1.2 mm |
co_max |
N/A 1.6 mm |
co_min |
N/A 0.8 mm |
coa |
N/A 20 mm |
coa_max |
N/A 28 mm |
coa_min |
N/A 12 mm |
Do |
N/A 44 mm |
Dfl |
N/A 53 mm |
dfl_max |
N/A 53.5 mm |
dfl_min |
N/A 52.5 mm |
Housing |
N/A H7 |
dh_min |
N/A 44 mm |
Di |
N/A 40 mm |
Di,a max. in H7 |
N/A 40.085 mm |
Di,a min. in H7 |
N/A 39.99 mm |
Shaft |
N/A f7 |
dj_min |
N/A 39.95 mm |
Sfl |
N/A 1.95 mm |
sfl_max |
N/A 2.1 mm |
sfl_min |
N/A 1.8 mm |