Unit of Measure

Key Dimensions

Dfl

N/A 105 mm

dfl_min

N/A 104.86 mm

Di

N/A 101.25 mm

di_max

N/A 101.5 mm

di_min

N/A 101 mm

Do

N/A 140 mm

do_min

N/A 139.5 mm

dP

N/A 129.75 mm

dp_max

N/A 130 mm

dp_min

N/A 129.5 mm