Unit of Measure

Key Dimensions

Dfl

N/A 75 mm

dfl_min

N/A 74.88 mm

Di

N/A 71.25 mm

di_max

N/A 81.5 mm

di_min

N/A 81 mm

Do

N/A 110 mm

do_min

N/A 109.5 mm

dP

N/A 99.75 mm

dp_max

N/A 100 mm

dp_min

N/A 99.5 mm