Unit of Measure

Key Dimensions

Dfl

N/A 85 mm

dfl_min

N/A 84.86 mm

Di

N/A 81.25 mm

di_max

N/A 91.5 mm

di_min

N/A 91 mm

Do

N/A 120 mm

do_min

N/A 119.5 mm

dP

N/A 109.75 mm

dp_max

N/A 110 mm

dp_min

N/A 109.5 mm