Unit of Measure

Key Dimensions

Do

N/A 0.875 in

dD

N/A 0.072 in

dd_max

N/A 0.077 in

dd_min

N/A 0.067 in

Di

N/A 0.5 in

di_max

N/A 0.51 in

di_min

N/A 0.5 in

do_max

N/A 0.875 in

do_min

N/A 0.865 in

dP

N/A 0.687 in

Ha max.

N/A 0.05 in

Ha min.

N/A 0.04 in

pcd_dp_max

N/A 0.692 in

pcd_dp_min

N/A 0.682 in

ST

N/A 0.0605 in

st_max

N/A 0.0605 in

st_min

N/A 0.0585 in