Unit of Measure

Key Dimensions

dD

N/A 3.25 mm

dd_max

N/A 3.375 mm

dd_min

N/A 3.125 mm

di_max

N/A 26.25 mm

Di

N/A 26 mm

Do

N/A 44 mm

do_min

N/A 43.75 mm

dP

N/A 35 mm

Ha max.

N/A 1.2 mm

Ha min.

N/A 0.95 mm

pcd_dp_max

N/A 35.12 mm

pcd_dp_min

N/A 34.88 mm

ST

N/A 1.5 mm

st_min

N/A 1.45 mm