Unit of Measure

Key Dimensions

B

N/A 16 mm

B max.

N/A 16.25 mm

B min.

N/A 15.75 mm

Clearance max.

N/A 0.135 mm

Clearance min.

N/A 0.015 mm

ci_max

N/A -0,700 mm

ci_min

N/A -0,100 mm

co

N/A 1.2 mm

co_max

N/A 1.6 mm

co_min

N/A 0.8 mm

coa

N/A 20 mm

coa_max

N/A 28 mm

coa_min

N/A 12 mm

Do

N/A 44 mm

Dfl

N/A 53 mm

dfl_max

N/A 53.5 mm

dfl_min

N/A 52.5 mm

Housing

N/A H7

dh_min

N/A 44 mm

Di

N/A 40 mm

Di,a max. in H7

N/A 40.085 mm

Di,a min. in H7

N/A 39.99 mm

Shaft

N/A f7

dj_min

N/A 39.95 mm

Sfl

N/A 1.95 mm

sfl_max

N/A 2.1 mm

sfl_min

N/A 1.8 mm