Unit of Measure

Key Dimensions

dD

N/A 4.25 mm

dd_max

N/A 4.375 mm

dd_min

N/A 4.125 mm

di_max

N/A 32.25 mm

Di

N/A 32 mm

Do

N/A 54 mm

do_min

N/A 53.75 mm

dP

N/A 43 mm

Ha max.

N/A 1.2 mm

Ha min.

N/A 0.95 mm

pcd_dp_max

N/A 43.12 mm

pcd_dp_min

N/A 42.88 mm

ST

N/A 1.5 mm

st_min

N/A 1.45 mm