DU® self-lubricating split bushings offer very good wear and low friction performance over a wide range of loads, speeds and temperatures in dry running conditions.
Unit of Measure

Key Dimensions

alpha_max

N/A 40 º

alpha_min

N/A 20 º

B

N/A 2 in

B max.

N/A 2.01 in

B min.

N/A 1.99 in

beta_max

N/A 50 º

beta_min

N/A 40 º

Clearance max.

N/A 0.0097 in

Clearance min.

N/A 0.0002 in

ci_max

N/A 0.025 in

ci_min

N/A 0.005 in

co

N/A 0.03 in

co_max

N/A 0.04 in

co_min

N/A 0.02 in

DH max.

N/A 4.9374 in

DH min.

N/A 4.9358 in

Di,a max.

N/A 4.7572 in

Di,a min.

N/A 4.7502 in

Di

N/A 4 3/4 in

Dj max.

N/A 4.75 in

Dj min.

N/A 4.7475 in

Do

N/A 4 15/16 in