Unit of Measure

Key Dimensions

B

N/A 0.245 in

B max.

N/A 0.26 in

B min.

N/A 0.23 in

co

N/A 0.031 in

co_max

N/A 0.047 in

co_min

N/A 0.015 in

coa

N/A 20 in

coa_max

N/A 28 in

coa_min

N/A 12 in

Dfl

N/A 0.8125 in

Dfl max.

N/A 0.8325 in

Dfl min.

N/A 0.7925 in

DH max.

N/A 0.4691 in

DH min.

N/A 0.5934 in

Di,a max.

N/A 0.5029 in

Di,a min.

N/A 0.5002 in

Di

N/A 1/2 in

Dj max.

N/A 0.5 in

Dj min.

N/A 0.499 in

Do

N/A 19/32 in

Sfl

N/A 0.043 in

Sfl max.

N/A 0.047 in

Sfl min.

N/A 0.039 in